TwisterBand
Rotary movements up to 3000° TwisterBand: compact, modular, economical.
New generation of the igus® TwisterChain®: Rugged, quiet, for high loads
4 times stronger, higher torsion forces, 50 % more with less effort
AUTO-GLIDE systemThe AUTO-GLIDE system enables the avoidance of interfering guide troughs for use on long travels.
New range of separators for E2/000, cables last longer
Guidelok Slimline: Cost-effective and safe vertical guiding of E-Chains®
Series E4/Light: Gap closedThe E4/light range is the first choice for applications that require lightweight E-Chains® with high stability.
The range of the flip-open and chip-tight igus® E-Tube R4.80 was further expanded.
Cables can be strain-relieved by
plastic fasteners in a confined space with PU components.
Enormous size, low displacement forces, now available as part of series
Carries heavy loads efficiently and safely
igus® E-Rover: E-ChainSystem® for power and data supply of rail-bound crane systems
P4.32 with new guide throughThe igus® P4 roller Energy Chains® are the best solution for the longest travel at high speeds.
The enormous life time of the E6-joints has now been verified by a survey report, conducted by the FH Köln, Institute for Electrical Power Engineering.
Line extensions of cable friendly separators for E2 micro Series, E4/light and E6.
The product range of the all round E2/000 Tubes has been further enlarged.
CF5 & CF6 PVC control cableChainflex® control cables CF5 und CF6 are now manufactured in a new cURus Style.
The PVC Chainflex® Bus range and the PUR Chainflex® Bus range is extended by a new cable.
The Chainflex® Robot7 motor cable family has been extended by servo cables with shielded brake pairs.
The Chainflex® Robot family offers a new torsionable fiber glass cables for secure data transmission with 3D range.
The CFFLAT cables are high flexible cables with a special braided core construction and are designed specificially for use in Micro Flizz®.
The CF270.UL.D family is extended by two types, which meet the demands for particularly low capacitance superstructures.
Harnessed power-, servo-, control-, encoder-, network-, resolver, motor-, sensor- and path measurement
cables.
90 new combinations of cable/connector for network technology in 3 qualities
On this page you´ll find the SUB-D service packs extension of our connectors program
The new filling expert now creates the filling automatically.
Easy designing and specification of your E-Chains® Calculation and layout of Energy Chains® for the use in unsupported, gliding and hanging applications.
With just a few clicks you will receive a statement about the expected service life of the E-Chain®.
The selection using parameters gives you an overview of all suitable Chainflex® cables. Answer just two questions and get your result.
Choose from 28 types of hydraulic and industrial hoses, tubes and hose cables as well as a total of 200 fittings and configure your individual hose cable in few minutes.
In only 3 minutes select from over 950 Chainflex® cables and 3000 connector components, configure cable online, order directly.
iglidur® piston rings: huge selection, every custom-made piston ring available within max. 10 days
Install, flange, paint – the electrical conductivity allows the e-coating after mounting the bearing!
iglidur® J - Bar stock in new dimensions: Ø 10, 20, 80 and 100 mm
The standard for direct driving by toothed belt or rack and wheel.
PRT spacing rings for slewing ring bearings in low-priced plastic version
xiros® polymer ball bearings made of xirodur® B180 now with cover plate to prevent the penetration of dirt and other abrasive particles.
Is the multi-axis plastic bearing for realisation for linear and rotary movements
xiros® axial ball bearings made of plastics for absorbing thrust forces.
The combination of stainless steel balls with polymer inner and outer rings results in maintenance-free dry operation with low coefficients of friction.
xiros® polymer ball transfer unit made of xirodur® B180 for the lubricant-free transport of sensitive product.
igubal® spherical bearings can be found quickly in case of misuse or crash of the system.
igubal® variable double spherical bearings with metallic middle section…3designs and multi-options
Pillow block bearings of the dimensional series E with split spherical ball and split housing.
DryLin® W hybrid bearings in 2 new sizes ensure low driving forces - mainly required for manual adjustments - by a combination of gliding and rolling.
SHT linear tables and SHTP plastic linear tables with quick release mechanism offer a combination of accurate positioning and quick manual adjustment.
Quick release mechanism: A combination of accurate positioning and quick manual adjustment with trapezoidal lead screw nut.
Anodized aluminum bearing blocks of iglidur® L250. Design your own linear table.
DryLin® W guide rails made of aluminum with a significantly reduced dead weight through machined recesses.
The long guide carriage with threaded bore with size 27 completes the DryLin® N range.
DryLin® SET EasyTube, the new linear unit is suitable for light, manual adjustment tasks.
DryLin® T clamping elements for fast positioning by hand or with pneumatics.
The new cross slide size based on the SLW-1080 offers favorable positioning.
DryLin® SHT product expansion: SLW cross slide made of stainless steel
The low-weight alternative to the SLW-0630 leadscrew table and the ZLW-0630 toothed belt drive
New installation size of the maintenance- and lubricant-free toothed belt axis for quick reverse positioning.
Finally! Fix your NEMA motor to our ZLW toothed belt drive with a standard connection.
Choose from 8 iglidur® materials. Get moulded parts in 1 to 10 days, depending on complexity of the part.
With just a few inputs you will receive a statement about the expected service life of the xiros® Ball bearing.
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Energy ChainsOnline catalogProduct finderService life calculationApplication examplesChainflex® CablesOnline catalogProduct finderApplication examplesiglidur® Plain bearingsOnline catalogProduct finderLifetime calculationApplication examplesigubal® Spherical bearingsOnline catalogProduct finderLifetime calculationApplication examplesDryLin® Linear bearingsOnline catalogSystem selection/
Lifetime calculationApplication examplesServicePart No. search3D CAD libraryCatalogs/samplesDownloads
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint